IESNA:LM-63-2002
[TEST]P1199400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-830-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8273
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1154.2 1063.9 1002.5 950.4 908.4 895.3 925.8 996.1 1109.7 1263.9
1456.3 1680.8 1922.3 2206.2 2487.5 2730.7 2922.7 3078.6 3186.2 3282.4
3290.9 3086.2 2395.6 2063.4 1854.5 1630.8 1408.8 1161.4 838.1 396.2
211.4 143.2 113.6 87.3 53.4 27.1 0
1154.2 1063.5 1002.5 953.7 912.2 899.1 930.4 997.8 1106.7 1260.5
1451.6 1677 1933.3 2225.3 2509.2 2759.6 2966.7 3116.7 3226.9 3328.6
3330.7 3148.9 2487.5 2103.7 1888 1662.6 1435.9 1183.8 855.5 411.8
225 153.8 124.6 99.6 66.5 38.1 0
1154.2 1069 1008.8 959.3 919 902.9 927.5 991 1092.7 1232.5
1410.5 1632.5 1854.5 2130.4 2430.3 2718.9 2963.8 3149.8 3298.1 3421
3473.9 3398.9 3179 2523.6 2136.3 1888.4 1652.4 1388.5 1066.9 660.1
379.2 234.7 192.4 161.9 127.1 64.4 0
1154.2 1070.7 1015.6 972.4 929.6 911 925.4 971.1 1053.3 1170.3
1325.8 1520.7 1734.2 1977.8 2261.7 2572.3 2872.3 3145.1 3374.8 3542.6
3646.4 3643.4 3529.8 3323.1 3001.5 2506.2 2105.8 1776.6 1405 912.2
500.4 300.4 203.4 147.4 94.1 34.3 0
1154.2 1080.9 1028.7 987.6 952.5 932.1 936.4 969.4 1030.9 1120.3
1248.2 1408.8 1592.7 1784.6 2039.3 2311.7 2632.9 2968 3290.5 3564.2
3758.6 3848 3816.3 3671.4 3480.7 3236.6 2926.5 2549.4 2076.1 1466.4
774.5 353.8 171.2 93.2 52.5 23.7 0
1154.2 1088.1 1043.1 1008.4 981.3 966 967.3 986 1027.5 1087.2
1166.4 1274.9 1416.4 1570.2 1751.6 1970.2 2235.4 2536.7 2859.1 3182.8
3493.8 3754 3922.2 3965.8 3896.8 3781.9 3667.1 3509.9 3239.6 2713.4
1860 883 319 130.9 59.7 14 0
1154.2 1101.6 1063.9 1040.2 1022.8 1015.6 1019 1035.1 1062.6 1102.5
1156.7 1224.1 1314.7 1429.1 1548.6 1704.5 1902.4 2135 2401.5 2693.5
3007 3318.4 3614.6 3864.6 4057.8 4179.8 4242.9 4274.3 4261.6 4004.4
3276.9 2106.2 870.3 253.4 86 22.9 0
1154.2 1116 1088.9 1075.8 1068.6 1072 1084.2 1101.2 1126.6 1159.7
1203.3 1254.6 1317.7 1405.8 1507.1 1626.2 1773.2 1964.3 2191 2454.9
2751.1 3059.1 3386.6 3717.5 4026 4310.7 4556.9 4750.5 4887.8 4778.9
4116.7 2850.2 1319.4 417.3 116.1 22.9 0
1154.2 1134.7 1121.1 1118.1 1125.3 1142.7 1164.3 1191.4 1219.4 1250.8
1289.3 1329.6 1381.7 1457.5 1558.4 1682.5 1836.7 2012.6 2235 2495.2
2788.8 3101.5 3440.9 3804.8 4176.8 4558.2 4911.1 5218.3 5377.6 5215.7
4379.8 2742.2 947.8 242.8 74.1 19.5 0
1154.2 1136.8 1126.2 1126.2 1138.1 1155.4 1182.5 1211.4 1240.6 1274.5
1311.4 1354.6 1404.1 1476.2 1578.7 1707.9 1864.3 2044.4 2282.9 2544.7
2841.8 3165 3507.4 3877.7 4263.7 4653.1 5009.4 5302.6 5445 5182.3
4217.1 2473.6 758 184.7 61.9 16.9 0
1154.2 1148.2 1154.6 1172 1197.4 1232.1 1274.9 1318.1 1364.7 1410.1
1457.5 1510.9 1575.7 1657.5 1766 1911.7 2088.4 2287.1 2524 2761.7
3016.3 3279.9 3545.1 3825.6 4112.4 4382.8 4607.3 4718.3 4634.4 4120.9
3045.6 1525.3 433.9 105.1 37.7 9.7 0
1154.2 1158.4 1172 1197 1232.1 1275.8 1328.7 1383.4 1436.8 1493.1
1550.7 1606.2 1669 1739.7 1827.8 1942.2 2079.9 2232.9 2393.5 2554.1
2732.9 2910.4 3087.5 3276.5 3468.8 3641.3 3754.4 3749.7 3575.2 3066.3
2190.5 1119 364 116.1 46.2 16.9 0
1154.2 1166.9 1187.6 1222 1265.2 1317.7 1377 1435.1 1488 1538.9
1581.7 1619.8 1653.7 1682.9 1724 1779.5 1860.9 1946.1 2033.8 2114.3
2186.3 2242.2 2278.7 2299.4 2329.9 2340.5 2294.8 2164.3 1906.7 1492.3
944.4 451.2 166.5 71.6 42.8 16.9 0
1154.2 1181.3 1215.6 1260.9 1313 1364.7 1413 1451.6 1474.5 1479.1
1466.8 1440.2 1388.9 1307.5 1203.3 1081.3 963.9 865.2 797.8 757.2
738.9 725.4 710.5 692.3 668.6 640.2 590.6 513.1 414.8 301.3
204.2 135.2 85.2 55.5 32.6 8.9 0
1154.2 1194.8 1241.9 1287.2 1331.3 1363.9 1384.2 1377.9 1341.4 1271.1
1169.4 1043.6 902.1 771.1 679.2 619.4 573.3 538.5 511.8 491.9
477.5 463.1 444 422.9 397 372.4 344.5 308.5 266.5 217.4
166.9 122 83 53.4 30.1 6.4 0
1154.2 1205.4 1258.4 1299.5 1323.6 1326.2 1301.6 1239.7 1145.7 1025.8
897 786.4 709.7 655.5 606.7 567.3 542.3 528.4 521.6 518.2
514.4 508.9 496.6 475.4 447 410.6 371.2 333 291.1 242.4
188.5 131.3 87.3 51.3 21.6 4.7 0
1154.2 1215.6 1268.6 1298.6 1303.3 1274.1 1208 1110.1 999.1 885.5
802.1 742.3 691.1 650 619.9 598.3 579.6 564.4 551.2 536.4
530.5 525.8 515.6 489.8 458.9 428.4 397 362.3 325 286.4
242.8 191.5 127.5 80.1 37.7 12.7 0
1154.2 1225.8 1275.8 1295.7 1277 1213.1 1118.6 1008.8 908.8 836
789.8 744.4 708.9 679.2 647.8 609.7 559.7 522.8 501.7 483
455.1 441.5 440.2 439 436 429.6 417.3 399.5 376.7 347
310.1 260.6 201.7 140.7 73.7 19.9 0
1154.2 1231.3 1280 1285.1 1246.1 1165.6 1056.7 960.1 882.1 836.8
803.3 772.4 741.5 700.4 637.2 576.7 519.9 475.4 425 397
389.8 381.3 372 364.8 362.3 360.1 352.9 340.7 322.4 300.4
274.6 245.3 201.3 159.3 105.9 31.8 0
1154.2 1233 1280.8 1280.8 1231.7 1135.5 1029.6 933.4 876.6 849.1
827.5 808.8 777.9 716.5 630.9 551.7 488.1 424.1 388.5 371.2
352.9 330.9 314.4 309.3 306.3 298.3 283.9 266.5 245.7 224.6
205.1 208 157.6 106.3 79.2 45.3 0
1154.2 1239.7 1283 1277 1217.7 1113.9 1005.9 920.7 879.6 858
844.9 833 799.5 722.8 627.5 539.4 470.7 418.6 411 403.8
374.6 332.2 308.5 299.6 289.8 269.9 255.5 237.7 218.2 200.8
201.7 166.5 113.1 71.6 51.7 26.7 0
1154.2 1243.6 1286.4 1277.9 1213.5 1108.8 1003.3 924.5 878.3 860.1
849.5 838.9 804.6 726.2 630.9 542.3 472 424.1 422.9 419
390.7 341.1 312.7 300.8 291.1 269.9 255.5 239 220.7 199.6
190.2 148.3 100 71.2 53 26.3 0
